Change Language :

The selection of robotic arms from igus includes robolink® arms available with either 4 or 5 axes, as well as 4 and 6 axis ReBeL (Robotic embedded-BDLC & electronics Link) cobots with service robot capabilities. All of our robotic arms use lightweight, plastic robotic components that operate without any need for external lubricants which eliminates routine maintenance along with the chance of lubrication-based machine downtime. These components also resist dirt, dust & corrosion and reduce noise and vibrations. robolink arms have IP44 rated splashproof versions available, and motor and drive encoders can be provided upon request. The ReBeL cobot has the option for an open source variant, or an end-to-end version with integrated controls in the base and an accompanying power supply unit.

The igus® Robot Control (iRC) enables simple, intuitive programming of the various robots igus offers, including robolink rosoftware botic arms and the ReBeL cobot. Click the button below to download the software and try it yourself!

RBTX is an online marketplace for robotics that brings together users and suppliers of robotic components. There you can easily browse and purchase gantries, delta robots, robotic arms and more all from various dealers.
Learn more and browse the RBTX Marketplace .
A: robolink® is an articulated arm robot that can be equipped with tools such as grippers, electromagnets, suction cups, cameras, etc. The robolink® arm can be easily configured to ensure a short setup time and serve as a low-cost solution for a number of different applications in a variety of industries. It is available in 4 and 5 degrees of freedom.
A: robolink® carries up to 3kg payload.
A: The nominal range provides the working area in which the robot can operate in the long term. In the short term, the robot can also work in the maximum range area.
A: The range of our robolink® extends from 510mm to 790mm. Visit our online shop to learn more about the range of the individual versions of robolink®.
A: These robots will not be the best solution for every task, so please get in touch with us. We can perform tests and 3D simulations as well as apply our experience to determine which product will best suit your application.
A: Yes, most definitely. You have the option of requesting an appointment with our sales team, live or virtually (via Microsoft Teams). Contact us!
A: robolink® can be equipped with practically any end effector, so long as the payload is below the maximum range of the robot arm. End effectors may include electromagnets, grippers, suction cups and others. At RBTX.com , our online marketplace for robotic components, you can buy various components from our partner suppliers.
A: For robolink® you can use many different cables and hoses, from pneumatic tubes to sensor cables. The possibilities are nearly unlimited!

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert