Change Language :

energy chain cable carriers are lifelines to automated systems
e-chain® plastic cable carriers are the umbilical cord of modern machines. They minimize downtime, protect, support and extend the service life of cables and hoses. igus® has been developing, producing and testing plastic cable carriers since 1971.
The igus® cable carrier range incorporates over 70,000 innovative, low-cost products. From its smallest ‘micro’ energy chain to the world's largest plastic energy chain, igus® plastic cable carriers are capable of long and short travel distances at high speeds in all axes. The company's expert knowledge is being refined continuously with the help of its customers and is then incorporated into the products produced.

Long unsupported lengths and various mounting options are possible

An energy chain cable carrier on this Malaysian crane travels 1,448 ft at almost 100 ft/min.

igus® cable carrier test laboratory
igus® provides tested quality based on more than three decades of experience. This is substantiated by numerous test certifications and quality seals, such as ISO 9001:2008.
The igus® system guarantee provides assurance for every application, no matter how demanding. energy chain cable carriers are tested continually in real-life conditions in the igus® test laboratories. This assures long service life and operational reliability for customers.
On the rare occasion igus® does not have test or field data for a specific application, the company will gladly conduct tests according to your specific requirements.

igus® pre-assembled energy chains come with cables, hoses, connectors, & accessories, as required, and are delivered ready-to-install on your machine.
With an igus® readychain® system, you receive a complete out-of-the-box solution: no more fumbling with cables, connectors, separators, mounting brackets and other accessories.