Vertical Cable Management

Vertical Hanging Applications

Cables and hoses

Camber

vertical cable carrier

Vertical motion without lateral acceleration

Vertical motion with lateral acceleration

Technical data - vertical hanging

Travel height max:328 ft
v max: 66 ft/s dependent on height and stability of the e-chain®
a max: 164 ft/s2 dependent on height and stability of the e-chain®

In most cases, vertical motion applications do not require lateral guidance

Lateral acceleration can occur in two directions. A guidance is necessary

Hanging assembly with one-sided U profile

Hanging and standing energy chain systems can reach to very different points


Zig-Zag design

zig zag cable carrier
cable carriers zig zag

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service