Change Language :
| Materials table | Units of Measure | Values igumid G | Values igumid NB | Values igumid N | Values igumid ESD | Values igumid TE |
|---|---|---|---|---|---|---|
| Yield stress | Mpa | 190/130 | 78/40 | - | - | - |
| Elongation at break | % | 004/006 | 20/210 | - | - | - |
| Elasticity module (tensile test) | Mpa | 9000/7000 | 2900/1200 | - | - | - |
| Impact strength +23°C | kJ/m^2 | 55/65/55 | not broken | - | - | - |
| Impact strength -40°C | kJ/m^2 | 40 | 90 | - | - | - |
| Ball indentation hardness H 961/30 | Mpa | 230/160 | 150/60 | - | - | - |
| Heat conductivity W/k * m | Ω/k * m | 0,23 | - | - | - | - |
| Dielectric constant | 10h Hz | 3,9/6,2 | - | - | - | - |
| special transitional resistance | Ω*cm | >10^11 | >10^11 | >10^12 | >10^9 | - |
| Impact strength density 0,6-0,8 mm | kV/mm | 80 | 16-18 | - | - | - |
| Surface resistance ROA | Ω | >10^11 | >10^11 | >10^11 | >10^9 | - |
| Density | g/cm^3 | 1,37 | 1,14 | 1,14 | 1,2 | 1,02 |
| Absorption of humidity 23/50 RF | % | 1,4 | 3,4 | 1,4 | 1,9 | 1,1 |
| Coefficient of sliding friction | - | 0,3 | 0,3 | 0,3 | 0,3 | 0,3 |
| Fire resistance as per VDE | - | FH2 | - | - | - | - |
| Fire resistance as per UL | - | 94 HB | 94 V-2 | HB | HB | HB |
| Color | - | black | black | black | slate-gray | black |
| Maximum water absorption | - | 5,6 | 7,6 | 6,6 | 7,3 | - |
| Limit of elasticity in bending | Mpa | 7.800 | 3.000 | 3.000 | 9.500 | - |
| tensile strength | Mpa | 240 | 120 | 110 | 230 | - |
| Hardness Shore D | - | 79 | 79 | 79 | 83 | - |
| Upper long-term application temp: | °C | 120°C | 80°C | 80°C | 80°C | 100°C |
| Upper short-term application temp. | °C | 160°C | 170°C | 170°C | 150°C | 130°C |
| Lower application temp. | - | -40°C | -40°C | -40°C | -40°C | -30°C |
All e-chain cable carriers made from igumid G are available in the colors listed below. Additional colors are usually feasible. Colored e-chains are not available from stock. Delivery time and surcharge for colored e- chains are on request. All values listed apply to stability (e.g. unsupported lengths) and material characteristics for black e- chains® only. Colored e-chains may have altered characteristics. This also applies for all e-chains made from special materials (e.g. conductive energy chains made from igumid GC or other special materials).
Blue ≈ RAL 5005
Index .8

Yellow/Black
Index .9


Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert