Vertical standing cable carriers

Preferred series for vertical, standing applications

energy chain cable carrier
Standing application with support of the first energy chain links - R68 E-Tube

Technical data - vertical - standing applications

Max stroke height - without support≈ 13 ft
Max. stroke height - with support of the first energy chain links≈ 20 ft
Max. stroke height - with full support≈ 66 ft
v max (dependent upon stroke height and weight)66 ft/s
a max (dependent upon stroke height and weight) 164 ft/s2

chain diagram
Options for a standing application with support of the first energy chain links: on the right, with U-shaped guidance - on the left, with the support
chain diagram
e-tube cable carriers
U-shaped supported E-Tube for high lateral acceleration

Combined motions

Combined horizontal and vertical movements