Change Language :

XYZ gantry robots are a 3-axis solution for a variety of automated tasks. A key benefit is their modularity, so you can decide which linear actuators and accessories to include. igus® XYZ gantries offer a variety of advantages: cost savings of up to 60 percent, self-lubricating components, lightweight design, resistance to corrosion, dirt and dust, as well as easy assembly and installation. In addition, these XYZ gantries provide rapid ROI and easy programming using our robot control system. igus® also offers customized gantries based on customer-specific application and installation parameters. Typical applications include pick and place, sorting, labelling, measurement, inspection automation and repetitive material handling. Additional igus® accessories include Inductive Sensors, Mechanical Switches, Motor Flanges, Couplings, Assembly Plates and Motor Cables.
A gantry robot, otherwise known as a gantry or cartesian robot, is a system that allows movement along linear paths within a 3D space.
Usually our maximum is 3000x3000x750 (xyz), but we can also offer longer strokes. The best way is to send us an enquiry and we will check your requirements.
In principle, all electric motors can be connected. At igus, we mainly use stepper motors.
0.3 to 0.5mm.
1m/s, but there are exceptions here, too. The best way is to send us an enquiry and we will check your requirements.
Feel free to try out gantry robot configurator. We would also be happy to assist. Send us an enquiry and we will check your requirements.


Workspace is sometimes referred to as the work envelope; workspace and work envelope is the area within physical reach of a gripper, print head, etc.

The XY actuator is made of an X axis with part number GRW-0630. The Y axis is a ZLW-1080. There are two axes: X’ – Y’ with encoder motors. The workspace is 500mm x 100mm. The list price is $1,291.70.

The XY gantry is made from an X & Y axes, both ZLW-0630s. There are two axes: XX’ – Y’ with encoder motors. The list price is $1,683.50.

The XYZ gantry is made from an X axis with a ZLW-1040, Y axis with a ZLW-1080 and a Z axis with a GRW-0630. There are three axes: XX’ – Y’ – Z with encoder motors. The workspace is 500mm x 500mm x 100mm. The list price is $2,461.10.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert