XXL Palletizing Gantry

Large XYZ gantry palletizer for end-of-line automation

Maintenance-free, easily customizable, automated gantry solutions

  • Workspace 2000 x 2000 x 1000mm
  • Payload up to 10kg
  • Repeatability ±0.5mm
  • Speeds up to 500mm/s
  • Quiet, dirt/dust/corrosion-resistant and modular
  • Low assembly costs with easy installation
  • Less downtime & lower maintenance costs

Gantry Configurator

Gantry Configurator

igus Robot Control Software

iRC - Robot Control Software


Browse All Gantries

XY Actuator

YZ Gantry

  • Workspace: Up to 800 x 500mm
  • Payload: Up to 5kg
  • Precision: Up to 0.2mm
  • Max Speed: 1m/s
XY Gantry

XY Gantry

  • Workspace: Up to 500 x 500mm
  • Payload: Up to 8kg
  • Precision: Up to 0.5mm
  • Max Speed: 1.5m/s
XYZ Gantry

XYZ Gantry

  • Workspace: Up to 800 x 800 x 500mm
  • Payload: 2.5kg
  • Precision: Up to 0.8mm
  • Max Speed: 0.5m/s

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service