iglidur® J UV, sleeve bearing with flange, mm

For continuous direct sunshine

iglidur® J UV, sleeve bearing with flange, mm
iglidur® J UV, sleeve bearing with flange, mm drawing
1 from 2
iglidur® J UV, sleeve bearing with flange, mm
iglidur® J UV, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JUVFM-0608-08
  • Material: iglide® JUV
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 8 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • UV-stabilized
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Today, bearings appear not only in the form of simple bushings but also as special forms for special uses, in some instances of which they are exposed to UV radiation for long periods of time. igus® has therefore developed a new material: iglidur® J UV. The tribological properties such as friction and wear of the new black material are comparable to those of the very wear-resistant standard material iglidur® J. Initially, a standard plain bearing product range with and without flange up to shaft diameters of 20mm will be available. Bearings made of iglidur® J UV are available upon request in all previous standard dimensions of iglidur® J as well as in individually designed special parts.
Unsure if it fits?