Change Language :
The integration of IIoT into industrial processes makes condition monitoring and predictive maintenance more accessible. With our new products, we are moving further in the direction of Industry 4.0. Sensor-based information enables us to make precise calculations regarding the expected service life of products. Downtimes can be reduced and production efficiency increased. We are constantly developing our products to enable precise maintenance planning and provide accurate information on the condition of the system at all times.

In everyday life, many measurement tasks fail not because of the sensor technology, but because of the effort: assembling, cabling, supplying and connecting devices - and in the end something is still missing.
The i.Cee² measurement case (design study) therefore pursues a simple approach: an integrated measurement platform in a portable industrial case. Open the case, connect the sensor, start the measurement.
This allows measurement data to be recorded directly on machines, systems or test rigs and evaluated on site - without fixed installation and without long preparation. If you would like to set up measurement campaigns faster and obtain results where the data is generated, you will find all the information and the option to register as a beta tester on the detail page.

Robot programs can run perfectly - and yet the dress pack suffers: jerky movements, unfavorable accelerations or overextensions often go unnoticed during operation until wear or downtime occurs.
The TR.P measurement case (design study) makes these loads measurable. As a mobile solution, it records, visualises and analyses the actual tensile forces in the triflex® system during actual robot movements.
This helps programmers identify critical movements during commissioning and enables service and operations teams to assess recurring problems more quickly. You can find out how the measurement case is used - and how you can register as a beta tester - on the detail page.

The TR.P tensile force sensor system brings a new level of intelligence to industrial robotics.
It recognizes critical movements before they cause trouble. Tensile forces are measured directly at the head of the triflex® R system. A reaction to predefined force limits being exceeded is immediate - either with a clear message or an automatic stop.
This enables risks to be eliminated at an early stage and consequential damage to be drastically reduced during operation.

The new i.Sense display brings all relevant data from the control cabinet directly to the control cabinet door and takes your maintenance processes to a new level.
Developed for modern industrial environments, it combines robust hardware with intuitive operation and ensures that your team has a complete overview at all times.
Be it a live display of critical sensor data, system resets or parameterization - all this can now be done without opening the control cabinet.
As an official accessory for smart plastics solutions, the display fits seamlessly into your condition monitoring setup.

The Kombi FTA turns a tried-and-tested floating moving end into an intelligent sensor carrier.
The extension kit adds real-time perception along the entire guide trough to the existing mechanics – without adapting the build chamber, without design changes, without compromises.

The superwise service packages transform maintenance into clarity: A scalable, data-based after-sales system that identifies risks, simplifies decisions and keeps systems running reliably – before a problem arises.
superwise is based on test and field data from real smart plastics applications. Portal, dashboard and event histories provide the basis for comprehensible, data-based decisions instead of gut feeling.
Precise, usage-based recommendations lead to the avoidance of unnecessary material changes and noticeably extend the system service life.

i.Cee² is the further development of the tried and tested i.Cee module.
In addition to the core functions of the superwise system for e-chain® systems, the new module goes far beyond condition monitoring: As a fully-fledged Industrial Edge computer, it can be integrated into completely new applications such as data logging or edge analytics.

The established push/pull force and breakage monitoring is now also available for vertical e-chains® applications with guidelok slimline (GLSL.P). The integration of i.Sense increases the service life of the application and avoids failures and unplanned downtimes. This enables safe operation beyond the product life cycle. The application can be integrated into the supervise environment with all the associated benefits.

Red, yellow, green - like a traffic light. The mechanical status indicator shows the wear status of gliding e-chains® without any electronics is ow also for the E4Q series.

The data concentrator receives wear or consumption information from all igus® sensors and transmits it to the superwise portal via IoT. This digital interface enables automated data management, for example for smart drytech® bearing or the intelligent chainflex® CASE, which saves resources by reducing the amount of ordering and monitoring required.
In addition, the efficiency of the customer's purchasing department can be increased through automated ordering concepts or active contact on the part of igus®.

The two-stage sensor element with microcontroller for data analysis offers real-time monitoring and predictive maintenance of drylin® W linear guides.
Integration into the superwise infrastructure enables automated reminders for replacement measures and ordering of retrofit parts and making unnecessary repairs and replacements are a thing of the past.

Smart remaining length calculations for monitoring cable stocks and as a basis for automated reordering.
Reorders can only be placed when required, as the stocks are available by type.

superwise offers customers the opportunity to request services online, communicate directly and keep an eye on all connected igus® components in a dashboard.
Direct communication with the service team and one-click orders for spare parts, maintenance work or monitoring devices ensure overall system effectiveness at all times.
Currently, more than 1000 customer applications connected to the system are continuously monitored, reducing unplanned downtime.

To achieve the maximum efficiency in condition monitoring, the new firmware of the proven i.Sense condition monitoring module offers motion profile measurement for the use of e-chains® on long travels as well as freely programmable alarm contacts.
The motion profile measurement of the e-chains® via the breakage monitoring sensor provides information about the status of the e-chain®. Integration into the superwise environment is possible. The additional alarm via the NC contacts simplifies software integration and saves programming time.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert