Change Language :
drylin® HTS and SLW accessories

Plastic analogue indicator for adjustment and direct reading of carriage position
DryLin® HTS - Cursor
Shaft clamp adaptor for attaching to the position indicator and subsequent clamping of the lead screw
DryLin® HTS - leadscrew clamp
For fastening drylin® ZLW toothed belt axes made of aluminium construction profiles
Mounting bracket for drylin® ZLW toothed belt axes
Hand wheel for attachment at the end of the lead screw. Different handles available.

For position indicators and/or hand clamps.
DryLin® HTS - Adapter plate
The drylin® HTS-WT V-drive offers a maximum of positioning flexibility.
drylin® HTS V-drive
For linear robot structures or the control of multiple linear modules, we offer V-drives with double-side shaft output for WT-3 and WT-4
drylin® V-drive with double-side shaft output
drylin® HTS-WS is a new angle kit for the HTS series of lead screw modules.
drylin® HTS-WS
The ideal complement to drylin® lead screw modules.
drylin® Flexshaft
Clever solution for long travel SLW linear modules
SLW-1040 - quiet lead screw for strokes >750mm
Connect your drive to the maintenance-free drylin® linear units quickly and easily. Spacer, motor flange and coupling form the modular system for the easy attachment of your NEMA23.
drylin® accessories for linear modules/axes