Change Language :
The drylin® HTS-WT angular drives offer maximum flexibility in positioning.
Available in two styles:


Part. No.
I
AW
L2
b1
b2
b3
b4
d1
sg
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
SHT-WT-3000 | 3100 | 3500
1:1
40
26
48
42
28
20
12
M4
[Wakoadd artnr="SHT-WT-3000|3100|3500" text="Inquiry"]
SHT-WT-3600 | 3700
1:1
40
26
48
42
28
30
12
M4
[Wakoadd artnr="SHT-WT-3600|3700" text="Inquiry"]
Part. No.
I
kt
La
L2
b1
b2
b3
b4
d1
d2
d3
sg
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
[mm]
WT-1100
1:1
45
84
26
65
92
8
8
14
25
30
14
[Wakoadd artnr="WT-1100" text="Inquiry"]