igubal® flange bearing

Like all igubal® products, these flange bearings consist of a housing made from igumid G and a spherical ball made from either iglide® L280 or iglide® R for standard parts, or with any iglide material as a special. igubal® flange bearings correspond to dimensional series E and are offered with two or four mounting holes.

Areas of application

Since igubal® flange bearings are made for maintenance-free use, they are especially suited for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. Thus, igubal® flange bearings are used in electric toothbrushes, awnings, conveyor technology, bakery machines and agriculture.


Installation

igubal® flange bearings are designed for mounting with 2 or 4 bolts, depending on the design. The 2-hole types are provided with elongated holes, which allow a problem-free adjustment. An exact positioning of the bearing housing is not necessary, since the spherical ball compensates for alignment errors.


Product range

igubal® flange bearings with 2 and 4 mounting holes can be obtained in standard IDs of 0.190" to 1.50" (5 to 30 mm). Please ask us about additional dimensions.

Generally ships within 2 days igubal® flange bearing EFOI

With 2 mounting holes, inch dimensions

Generally ships within 2 days igubal® flange bearing EFOM

With 2 mounting holes

Generally ships within 2 days igubal® flange bearing EFSI

With 4 mounting holes, dimensional series E, inch

Generally ships within 2 days igubal® flange bearing EFSM

With 4 mounting holes, dimensional series E, mm

Generally ships within 2 days igubal® flange bearing EFOM HT

For high temperatures up to 392°F, with 2 mounting holes

Generally ships within 2 days igubal® flange bearing EFSM HT

For high temperatures up to 392°F, with 4 mounting holes

Generally ships within 2 days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG