Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

The most cost-effective cable that works for your application - Guaranteed!

More than 4,400 drive cables. 24 manufacturer standards

A range of price levels, all with guaranteed, predictable service life

The readycable line of harnessed motor, servo, signal, and encoder cables are expertly harnessed in accordance with 24 manufacturer standards and ready to ship in as little as 24 hours. igus® offers a range of 7 price points for each cable type to allow for cost-effective cable solutions for all applications, as well as a complete 36 month guarantee on their lines of chainflex® continuous flex cables.

Find & calculate

Find the right cable and calculate the service life in 3 steps.

 

Extensively tested cables for continuous flex applications

Continuous flex cables for long-lasting harnessed systems

To provide an extensive service life inside cable carriers, on robotic applications, and more, harnessed cables must possess certain qualities. All harnessed readycables are based on chainflex® continuous flex cable designs, extensively tested in the 29,600 square foot igus® test lab. Extensive real-world application testing and quality inspections over more than 25 years allows igus® to offer an extensive range of cables, harnessed to 24 manufacturer standards, including Siemens, Allen Bradley, Beckhoff, Fanuc, and more. Video/vision cables, Ethernet up to CAT7 and other harnessed cable types available, all designed specifically for dynamic applications and ready to ship in as little as 24 hours.

Industrially harnessed and 100% tested

 

Online shop

Shop for harnessed drive cables  
Ready to ship in 24 - 48 hours

More information on harnessed cables

New harnessed cables  
News 2017

ibow - fast, easy and safe connection of circular connectors at an angle

Production of harnessed systems  
Production

In Cologne, igus® manufactures harnessed systems on an area of more than 15,000 sq ft.

Free samples  
Free samples

Discover and try out solutions for your application.

Cable test laboratory  
Tested!

More than 1.4 million electric measurements with moving cables guarantee reliability.

Harnessed energy supply systems  
Pre-assembled energy supply modules

Harnessed energy supply systems: Save up to 80% of the costs.

Connector packages  
Connector service packs

Catalogue range of products or customized sets. No minimum order quantity.

Selected application examples

Pick and place machine  
Pick and place machine
Extremely fast movements

Cables for 400 million strokes in pick and place movements

Large processing centre  
Large machining centres
Large transmission lengths

Harnessed measuring system cable as a special overall solution transmits signals continuously and reliably.

Consultation

I would be happy to answer your questions personally
Scott Parker  

Scott Parker
+1 905 7608448

Application Assistance

For further questions or product information, please contact:

Photo
Stefan Loockmann-Rittich

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h