Cable carrier system for high-speed roller door

Cable carrier system for high-speed roller door

Standard solution for new generation

Quick and neat, despite the cold

The carriage travels at low-friction on ball bearings
Integrated between door leaf and frames, the thin design of the Micro flizz® attracts positive attention.

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service