igus ® plastic solutions for moving applications help you to reduce installation, handling and throughput times. Time-consuming maintenance work can be minimized with dry running, chip-resistant solutions from a single source. Where there is dust and chips, the very tightly sealed igus® energy supplies ensure the safe and secure movement of cables, hydraulic and pneumatic hoses in woodworking machines or CNC processing centers. In addition, the dry running igus® linear guides, plain bearings and ball bearings are absolutely self-lubricating and maintenance-free making them the first choice for the woodworking industry, as chips, dust and dirt do not settle on the bearings.
▲ Tech up
20% more fill weight due to vertically and horizontally positioned stop-dogs
100% higher pull-out strength due to positive-locking crossbars
Crossbar with fastening straps for tool-free opening and closing
10% less weight due to material removal
▲ Tech up
20% to 30% larger sliding surfaces for longer service life in gliding operation compared to the previous E2/000 series
Simplified installation of the interior separation system
36-month guarantee
▲ Tech up
One cable for all major markets
Gives confidence in the design process
No duplicated stock
No additional costs in respect of customs duty
▲ Tech up
Protection against dust and dirt with felt seal
Ready-to-install solution
Self-lubricating and maintenance-free
High running performance
Curious about more innovations? Find the innovation overview and the virtual trade show stand here
Easy assembly
Tough – high strength
Quiet operation
Long service life of cables
Tough, low-noise, modular
Fast assembly
Long travels possible
Long service life
Fail-safe cables
36 month guarantee
Suitable for extreme ambient conditions
Quick assembly
Reduce failures
No cable surplus
Plug & Play
100% self-lubricating
Corrosion-resistant and hygienic
Wear-resistant
Extremely quiet operation
Self-lubricating and maintenance-free
Corrosion-resistant
Resistant to dirt
Quiet operation
Individual solutions are just as much part of the igus® product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
Request a free sample of our E4.1L energy chain and see for yourself the quality of our products!
Weeke Bohrsysteme GmbH relies on pre-assembled readychain® systems in the manufacturing of their equipment. Thanks to the ready-to-install energy supplies equipped with harnessed cables, Weeke only needs half the time to assemble the energy tubes. This enables the company to lower its production costs whilst offering a long-life, low-maintenance product for its end customers.
Special designs have two essential disadvantages: procurement of spare parts and high development costs. How these disadvantages can be avoided is demonstrated by Westphal Maschinenbau with an innovative energy supply consisting of standard components. The e-chain® carries an extraction hose piggyback which it takes, along with other cables, safely and securely over a travel distance of 16 metres.
SERRA Maschinenbau GmbH places great demands on its stationary sawmills. They must work flawlessly at all times, no matter how hot or cold it is. Furthermore, they must be easy to operate, maintain and service. This was successfully achieved by using polymer plain bearings. The bearings do not have to be lubricated, they are impervious to shocks, dirt and sawdust and they are extremely temperature-resistant.
This lathe made by HOMAG India processes wooden parts, which causes a large amount of wood chips and dust. The use of iglide® plain bearings, which contain solid lubricant, means that the machine's bearings are low maintenance and do not have to be lubricated in any way. This cuts costs and saves service time as well as preventing wood chips and dust from sticking to the bearings.
Monday to Friday from 8 am - 5 pm
24h