igubal® Spherical pillow block bearings are dry-running and maintenance-free

Browse igubal® bearings

KGLM SL

KGLM-SL

  • Dimensional series: K, following DIN ISO 12240
  • Material of spherical ball: iglide® L280
  • Very small installation space, lightweight
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Dimensions according to DIN 1850
ESTM SL: Slim line

ESTM-SL

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Easy to fit, cost-effective, very robust
  • Chemical and corrosion-resistant
  • Compensation of misalignment errors
ESTM

ESTM

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® J4
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing for dry running applications

Shop igubal® Spherical Bearings

EGLM

EGLM

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • High vibration-damping, corrosion-resistant
  • Suitable for rotating, oscillating and axial movements
KGLM

KGLM

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • High vibration-damping, corrosion-resistant
  • Suitable for rotating, oscillating and axial movements
KGLM LC

KGLM-LC

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing

Application Examples

Reliable movement with igubal pillow block bearings in solar trackers

Axiom Research Labs solar trackers

igubal® pillow block bearing in conveyor systems for the food industry

igubal

Installation position of the igubal® pillow block bearing in a conveyor facility

igubal

Sideboard with integrated TV lifting device

igubal

igubal® pillow block bearing in combination with drylin® T linear guide system in lifting mechanism

igubal

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service