Control cables from chainflex® with low bend radii for high speeds

Control cables from chainflex® with low bend radii for high speeds

Built for extreme environments and tested for millions of cycles

Browse chainflex® control cables

CF5 PVC Control cable

PVC Control Cables

  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1
CF77-UL-D PUR Control Cables

PUR Control Cables

  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2
CF9 TPE Control Cables

TPE Control Cables

  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404
I use this cable for wiring touch panels that rotate. I have learned over the years torsion cable is the only thing that hold up to abuse.

Matt

Red Lion, PA

Theater application with chainflex

chainflex® Application Stories

Crane cable carrier in demanding environments

chainflex in steelworks application

Cable management for high-bay warehouse operation

cables in food processing application

Crash simulation robots using cable carriers

Crash simulation robots use cable carriers

Cable Carriers and Cables for Touch-Free Car Wash Systems

Cable Carriers and Cables for Touch-Free Car Wash Systems

Large screen LED installation

chainflex in victory plaza

Automated mic reel with no signal loss

chainflex in espool stage application

FOC with Tight Bend Radii Solutions

chainflex FOC tight bend radii solutions

Belt-driven units for automatic gates

Cable Carriers with a Longer lifetime

Nuclear Power Plant Decommissioning

chainflex in nuclear plant decommissioning

Control Cables in Composting Plant

chainflex in Composting Plant

Pre-assembled energy supply for amusement park ride

chainflex in amusement park ride

Reliable cables solution in machining centers

chainflex in machining center

chainflex® cables in concrete manufacturing

chainflex® cables in concrete manufacturing

High-speed roller door

chainflex in roller door application

Leather-Cutting Machine Success with igus® chainflex®

Leather-Cutting Machine Success with igus® chainflex®

Minimal Bend Radius In Stacking Unit

Cable Carriers with a Longer lifetime

Robotic Cable Dress Packs

chainflex in robotic applications

Browse the Engineer's Toolbox

Frequently Asked Questions About Continuous Flex Cables

Contact Us

Questions or product information? Please contact:

gary johnson
Gary Johnson

chainflex Sales Manager

(416) 709-8448Contact an Expert

Customer Service