XY Gantries</br>by drylin<sup>®</sup>

XY Gantries & Cartesian Robots by drylin®

  • Workspace: Up to 2,500mm
  • Positioning accuracy: Approx. +/-0.5mm
  • Max load: 80N (18lbs) *horizontally mounted
  • Max speed: 1.5m/s
  • Higher load and speed options available

Gantry Configurator

Gantry Configurator


Browse Gantries

YZ Gantry

XY actuator
  • Workspace: Up to 800 x 500mm
  • Payload: Up to 5kg
  • Precision: Up to 0.2mm
  • Max Speed: 1m/s

XYZ Gantry

XYZ Gantry
  • Workspace: Up to 800 x 800 x 500mm
  • Payload: 2.5kg
  • Precision: Up to 0.8mm
  • Max Speed: 0.5m/s

XY Gantry

XY Gantry
  • Workspace: Up to 500 x 500mm
  • Payload: Up to 8kg
  • Precision: Up to 0.5mm
  • Max Speed: 1.5m/s

RBTX Marketplace for Low-Cost Automation

RBTX

Components for Gantry Systems

Plain Bearings

plain plastic bearings
  • Self-lubricating, clean, quiet & lightweight
  • Over 50 material type options available

Linear Bearings & Rails

linear bearings and slides
  • Always self-lubricating & maintenance-free
  • 6 linear system style options

Linear Actuators

drylin linear actuators
  • Belt-driven and screw-driven versions available
  • Self-lubricating, clean, quiet & maintenance-free

FAQ: Frequently Asked Questions

gantry diagram
gantry workspace
xy actuator
xy gantry
xyz gantry

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service