Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688
drylin® XY actuators
Shop XY actuators

drylin® XY actuators

A maintenance-free, low-cost automation solution

drylin® XY actuators are a low-cost solution for a variety of automated tasks. They are modular, so you can add igus® accessories (or your own), such as motors, motor flanges, couplings and inductive sensors.  drylin® linear XY actuators offer a variety of advantages: a cost savings of up to 60 percent, self-lubricating components, a lightweight design, resistance to corrosion, dirt and dust, and easy assembly and installation. igus® also offers customized drylin® XY actuators based on customer-specific application and installation parameters.

Part Number: DLE-LG-0001

  • Workspace: 500mm x 100mm
  • Positioning accuracy: approx. +/-0.2mm
  • Max load: 24.5N (5.5lbs) *horizontally mounted
  • Max speed: 1m/s
  • Other options available for higher loads and speeds
Applications:
  • Pick and place
  • Sorting
  • Labeling
  • Measurement
  • Inspection automation
  • Repetitive material handling
Additional igus® accessories:
  • Inductive sensors
  • Mechanical switches
  • Motor flanges
  • Couplings
  • Assembly plates
  • Motor cables

Configure and request a custom XY actuator

Advantages of drylin® XY actuators

Low cost gantries

Low cost

Up to 60 percent less than traditional gantries

Modular

Modular

Order the linear actuators and accessories you need

self-lubricating

Self-lubricating

Operate without external lubrication, perfect for hygienic environments 

Low cost gantries

Lightweight

Reduce weight by up to 75 percent

Corrosion resistant

Corrosion Resistant

No grease means no corrosion

Dirt resistant

Dirt resistant

Operate successfully when exposed to high levels of dirt, chips or sand


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h