e-chain cleanroom

e-chain® | Cleanroom cable carriers

Over 9,000 e-chain® ranges are certified for ISO Class 1 to 5

Advantages of e-chains® in the cleanroom

  • Class 1 according to EN ISO 14644-1
  • Abrasion resistant
  • Modular
  • Quick replacement of the filling, openable
  • Available from stock
  • Easy maintenance
  • No minimum purchase quantity
  • Space-saving
  • 4 year guarantee
  • Resource-saving
  • Predictive maintenance with smart plastics
e-skin corrugated tube

e-skin corrugated tube

  • Installation space requirement: from 150 mm
  • Unsupported length from 1.3m
  • Cleanroom ISO class 1
  • Operating noise up to 33 db(A)
System C6

e-chain® system C6

  • Cleanroom ISO class 1
  • Very quiet operation
  • Side parts made of ESD material
  • High strength and stability
Energy chain system series T3

e-chain® system series T3

  • Inner height hi: 29mm
  • Inner width Bi: 30 - 120mm
  • Bend radii R: 38mm
  • Pitch: 15mm
Energy chain system series E3

e-chain® system series E3

  • Inner height hi: 10 - 22 mm
  • Inner width Bi: 20 - 60 mm
  • Bend radii R: 32 - 75 mm
  • Pitch: 16.7 mm
e-chain system series E6.1

e-chain® system series E6.1

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 140 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm
e-chain system E6

e-chain® system E6

  • Inner height hi: 29 - 80 mm
  • Inner width Bi: 30 - 120 mm
  • Bend radii R: 55 - 150 mm
  • Pitch: 22 mm
IPA Logo

Unique igus® cleanroom laboratory for ISO class 1 components

  • SKS28.068.02.1 - e-skin soft + cable
  • SKY28.068.02.1 - e-skin hybrid
  • SKF12.3.03.0106 - e-skin flat
  • SKF12.3.03.0101 - e-skin flat
  • SKF12.3.03.0102 - e-skin flat
  • 0.SKY28.068.02.1 - e-skin hybrid
  • 0.SKS28.068.02.1 - e-skin soft
  • 0.SK28.068.02.1 - e-skin
  • E61.29.050.075.0
  • E3.15.040.075.0
  • 1500.050.038.0
  • T3.29.050.038.0
  • E14.3.038.0
  • 2500.05.055.0
  • E6.29.060.150.0
  • E4.32.10.063.0
Flat cable guide e-skin flate-skin corrugated tubeC6 energy chainEnergy chain E6/E6.1Commercially available ribbon cables
Class 1 according to EN ISO 14644-1Continuous cleanroom tests in the IPA-certified igus cleanroom laboratory
Modularity/building block principle ⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Components individually interchangeableX
Quick filling, openable⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤X
Fast delivery⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Easy maintenance⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘⭘
Available from stockX
Can be shortenedX
Can be widenedXX
High productivity rate⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘
No minimum order quantityX
Cost-effective⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Suitable for unsupported applications⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
For high dynamics⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
Space-saving⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⭘⭘⭘
Fill weight⬤⬤⭘⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘⭘
Guaranteed for up to 4yrsX
Saves resourcesX
Everything from one source (chain, cable, connector)
Products also available individuallyX
Quiet, smooth operation⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘
Online calculation of service life XXXX
Online interior separation configuratorIn preparationX
Suitable for the following industriesElectrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOIElectrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOIElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots PackagingElectrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotters Medical technologyElectrical manufacturing 3C industries Microelectronics Semiconductor industry FPD production

More information

Test laboratory

Cleanroom test lab

Certifications and seals of approval

Certifications and seals of approval

Cleanroom solutions

Our cleanroom solutions

  1. Individual series of diverse igus® e-chains® from e-skin, E6, E6.1, T3, E3, E2/000, E4.1 and easy chain® families have been given ISO Class 1 to ISO Class 5 certification by the Fraunhofer IPA institute in accordance with DIN EN ISO 14644-1 (Report IG1303-640-1, IG0704-400, IG308-295 and IG 1907-1125). This corresponds to over 9,000 articles from the e-chain® product range of the same type of construction/based on the same principle.
  2. Individual sizes from the drylin® "T", "N" and "W" product range have been given ISO Class 3 to ISO Class 6 certification by the Fraunhofer IPA Institute in accordance with DIN EN ISO 14644-1 (Report IG308-295).
    This corresponds to 197 articles from the drylin® product range of the same type of construction/based on the same principle.

igus® offers components for every cleanroom that improve technology and reduce costs

semiconductor industry

Semiconductor industry

Display industry

Display industry

microelectronics industry

Microelectronics industry

Battery industry

Contact Us

Questions or product information? Please contact:

scott parker
Scott Parker

Director of Sales

(548) 885-2078Contact an Expert

Customer Service