Change Language :

Typical application areas: cleanroom applications with compact installation spaces, short travels, semi-conductor production, LCD/LED panel production
e-skin® SK
For unsupported lengths up to 2m and installation space from 250mm

e-skin® soft SKS
For unsupported length up to 1.3m and installation space from 150mm

e-skin® Hybrid SKY
For unsupported length up to 1.4mm and installation space from 200mm



click to enlarge

click to enlarge
Corrugated tube e-skin® is certified according to the classification ISO class by IPA Fraunhofer Institute:
Tested at v = 0.5m/s, 1m/s and 2m/s all with ISO Class 1

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert