banner

Clean ribbon cable e-skin® flat for cleanroom applications

e-skin flat single pods configurator

►Modular ►Cable change in a few minutes ►Cost-effective ►Sustainable

Selection guide for energy supply in cleanroom

e-skin® flat cable guidance system

Further development through e-skin flat and CFCLEAN

  • Prototypes from stock
  • No minimum order quantity
  • Flexible to application changes through simple replacement of CFCLEAN or e-skin flat pods
  • Length and width can be changed as required
  • Resources-friendly and service-friendly due to easy interchangeability of each individual element
Ribbon cables

Disadvantages of trackless cables (ribbon cables)

  • Long prototype phase, due to complex manufacturing processes
  • High prototype costs
  • No longer flexibly changeable after completion
  • In case of service, the complete trackless cable must be replaced
  • Ecologically and economically unsound due to waste of resources in case of damage
cleanroom whitepaper
  • Increase plant effectiveness
  • Generate higher yields from the production lines
  • Use cleanroom energy supply systems more sustainably
  • Increase flexibility
  • and much more ...

System design in comparison

e-skin® flat cable guidance system

e-skin flat with stranded elements

  • Highly abrasion-resistant welded film to protect the stranded elements and minimise abrasion
  • No outer jacket in order to reduce weight and outer diameter
  • Extremely flexurally resistant braiding of copper wires with 90% optical coverage for maximum electromagnetic compatibility
  • Special TPE insulation for highly dynamic applications
  • Special strand structure for maximum service life
e-skin® flat cable guidance system

Trackless cables (ribbon cables)

  • Multi-layer jacket that holds individual stranded cores together:
    • Thin PTFE outer film
    • PUR inner layer
    • Thin PTFE outer film
  • An enclosed, non-separable system
  • Stranded cores are inseparable from each other
  • Individual elements not interchangeable, but entire systems

Further technical advantages

e-skin® flat cable guidance system
  • NEW: UL certified complete system - certificate recognised worldwide
  • Can be widened at will, grows with the user's requirements
  • Multi-layer model possible
  • Stackable, width-variable mounting brackets available
  • Fast, flexible exchange of the filling
  • Flexible standard modular system
  • No special production
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables

igus cleanroom laboratory

Real-world examples

e-skin® flat cable guidance system application example

Request CFCLEAN cable below!