Lubrication-, maintenance-free
Corrosion- and chemical-resistant
Non-magnetic and washable
Predictable lifetime
Electrically insulating
Low friction
d1 [mm]: |
|
Rings: |
|
Cage: |
|
Balls: |
|
| Part. No. | Rings | Cage | Balls | Outer
Ø |
Inner
Ø |
Width | Max.
stat. axial load |
Stat.
load rating |
Dyn.
load rating |
Max.
speed |
||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [lbs] | [lbs] | [lbs] | [rpm] | ||||||
| BB-623-C160-20-ES | C160 | PP | Stainless steel | 10 | 3 | 4 | 5.63 | 2.25 | 2.48 | 4000 | 10.21 USD | |
| B624C2E | C160 | PP | Stainless steel | 13 | 4 | 5 | 2.7 | 2.93 | 3650 | Upon request | ||
| B625C2E | C160 | PP | Stainless steel | 16 | 5 | 5 | 4.5 | 4.95 | 3100 | Upon request | ||
| B635C2E | C160 | PP | Stainless steel | 19 | 5 | 6 | 6.75 | 6.98 | 2900 | Upon request | ||
| BB-626-C160-20-ES | C160 | PP | Stainless steel | 19 | 6 | 6 | 18 | 6.75 | 7.65 | 2600 | 10.46 USD | |
| B636C2E | C160 | PP | Stainless steel | 22 | 6 | 7 | 9 | 9.45 | 2050 | Upon request | ||
| B627C2E | C160 | PP | Stainless steel | 22 | 7 | 7 | 9 | 9.68 | 2000 | Upon request | ||
| B688C2E | C160 | PP | Stainless steel | 16 | 8 | 5 | 4.5 | 4.73 | 2750 | Upon request | ||
| BB-608-C160-20-ES | C160 | PP | Stainless steel | 22 | 8 | 7 | 32.63 | 9 | 10.35 | 2200 | 10.68 USD | |
| B628C2E | C160 | PP | Stainless steel | 24 | 8 | 8 | 12.83 | 13.72 | 1800 | Upon request | ||
| B638C2E | C160 | PP | Stainless steel | 28 | 8 | 9 | 13.5 | 13.95 | 1670 | Upon request | ||
| B629C2E | C160 | PP | Stainless steel | 26 | 9 | 8 | 13.5 | 14.18 | 1680 | Upon request | ||
| B6800C2E | C160 | PP | Stainless steel | 19 | 10 | 5 | 4.5 | 5.4 | 2100 | Upon request | ||
| BB-6000-C160-20-ES | C160 | PP | Stainless steel | 26 | 10 | 8 | 56.25 | 13.5 | 14.63 | 1700 | 11.28 USD | |
| BB-6200-C160-20-ES | C160 | PP | Stainless steel | 30 | 10 | 9 | 17.55 | 18.23 | 1540 | 12.10 USD | ||
| B6801C2E | C160 | PP | Stainless steel | 21 | 12 | 5 | 6.75 | 7.2 | 1920 | Upon request | ||
| BB-6001-C160-20-GL | C160 | PP | Stainless steel | 28 | 12 | 8 | 15.75 | 16.65 | 1580 | 11.59 USD | ||
| B6201C2E | C160 | PP | Stainless steel | 32 | 12 | 10 | 18 | 18.68 | 1260 | Upon request | ||
| B6802C2E | C160 | PP | Stainless steel | 24 | 15 | 5 | 9 | 9.68 | 1700 | Upon request | ||
| B6002B0E | C160 | PP | Stainless steel | 32 | 15 | 9 | 65.25 | 18 | 19.13 | 1500 | Upon request | |
| B6202C2E | C160 | PP | Stainless steel | 35 | 15 | 11 | 18 | 19.13 | 1130 | Upon request | ||
| B6803C2E | C160 | PP | Stainless steel | 26 | 17 | 5 | 11.25 | 11.47 | 1650 | Upon request | ||
| B6003B0E | C160 | PP | Stainless steel | 35 | 17 | 10 | 72 | 20.25 | 21.6 | 1300 | Upon request | |
| B6203C2E | C160 | PP | Stainless steel | 40 | 17 | 12 | 31.5 | 31.95 | 1010 | Upon request | ||
| BB-6804-C160-20-ES | C160 | PP | Stainless steel | 32 | 20 | 7 | 11.25 | 12.15 | 1480 | 10.44 USD | ||
| B6004C2E | C160 | PP | Stainless steel | 42 | 20 | 12 | 31.5 | 31.95 | 1000 | Upon request | ||
| B6204C2E | C160 | PP | Stainless steel | 47 | 20 | 14 | 31.5 | 32.63 | 950 | Upon request | ||
| B6805C2E | C160 | PP | Stainless steel | 37 | 25 | 7 | 18 | 18.45 | 1075 | Upon request | ||
| B6005C2E | C160 | PP | Stainless steel | 47 | 25 | 12 | 31.5 | 33.98 | 960 | Upon request | ||
| B6205C2E | C160 | PP | Stainless steel | 52 | 25 | 15 | 45 | 45.68 | 810 | Upon request | ||
| BB-623-C160-20-GL | C160 | PP | Glass | 10 | 3 | 4 | 900 | 2.25 | 2.48 | 4000 | 10.21 USD | |
| B624C2G | C160 | PP | Glass | 13 | 4 | 5 | 821.25 | 2.7 | 2.93 | 3650 | Upon request | |
| B625C2G | C160 | PP | Glass | 16 | 5 | 5 | 697.5 | 4.5 | 4.95 | 3100 | Upon request | |
| B635C2G | C160 | PP | Glass | 19 | 5 | 6 | 652.5 | 6.75 | 6.98 | 2900 | Upon request | |
| BB-626-C160-20-GL | C160 | PP | Glass | 19 | 6 | 6 | 585 | 6.75 | 7.65 | 2600 | 10.46 USD | |
| B636C2G | C160 | PP | Glass | 22 | 6 | 7 | 461.25 | 9 | 9.45 | 2050 | Upon request | |
| B627C2G | C160 | PP | Glass | 22 | 7 | 7 | 450 | 9 | 9.68 | 2000 | Upon request | |
| BB-688-C160-20-GL | C160 | PP | Glass | 16 | 8 | 5 | 618.75 | 4.5 | 4.73 | 2750 | 9.92 USD | |
| BB-608-C160-20-GL | C160 | PP | Glass | 22 | 8 | 7 | 495 | 9 | 10.35 | 2200 | 10.68 USD | |
| B628C2G | C160 | PP | Glass | 24 | 8 | 8 | 405 | 12.83 | 13.72 | 1800 | Upon request | |
| B638C2G | C160 | PP | Glass | 28 | 8 | 9 | 375.75 | 13.5 | 13.95 | 1670 | Upon request | |
| B629C2G | C160 | PP | Glass | 26 | 9 | 8 | 378 | 13.5 | 14.18 | 1680 | Upon request | |
| B6800C2G | C160 | PP | Glass | 19 | 10 | 5 | 472.5 | 4.5 | 5.4 | 2100 | Upon request | |
| BB-6000-C160-20-GL | C160 | PP | Glass | 26 | 10 | 8 | 382.5 | 13.5 | 14.63 | 1700 | 11.28 USD | |
| BB-6200-C160-20-GL | C160 | PP | Glass | 30 | 10 | 9 | 346.5 | 17.55 | 18.23 | 1540 | 12.10 USD | |
| B6801C2G | C160 | PP | Glass | 21 | 12 | 5 | 432 | 6.75 | 7.2 | 1920 | Upon request | |
| B6001C2G | C160 | PP | Glass | 28 | 12 | 8 | 355.5 | 15.75 | 16.65 | 1580 | Upon request | |
| BB-6201-C160-20-GL | C160 | PP | Glass | 32 | 12 | 10 | 283.5 | 18 | 18.68 | 1260 | 12.63 USD | |
| BB-6802-C160-20-GL | C160 | PP | Glass | 24 | 15 | 5 | 382.5 | 9 | 9.68 | 1700 | 10.14 USD | |
| B6002C2G | C160 | PP | Glass | 32 | 15 | 9 | 337.5 | 18 | 19.13 | 1500 | Upon request | |
| B6202C2G | C160 | PP | Glass | 35 | 15 | 11 | 254.25 | 18 | 19.13 | 1130 | Upon request | |
| B6803C2G | C160 | PP | Glass | 26 | 17 | 5 | 371.25 | 11.25 | 11.47 | 1650 | Upon request | |
| BB-6003-C160-20-GL | C160 | PP | Glass | 35 | 17 | 10 | 292.5 | 20.25 | 21.6 | 1300 | 12.29 USD | |
| B6203C2G | C160 | PP | Glass | 40 | 17 | 12 | 227.25 | 31.5 | 31.95 | 1010 | Upon request | |
| BB-6804-C160-20-GL | C160 | PP | Glass | 32 | 20 | 7 | 333 | 11.25 | 12.15 | 1480 | 10.44 USD | |
| B6004C2G | C160 | PP | Glass | 42 | 20 | 12 | 225 | 31.5 | 31.95 | 1000 | Upon request | |
| B6204C2G | C160 | PP | Glass | 47 | 20 | 14 | 213.75 | 31.5 | 32.63 | 950 | Upon request | |
| B6805C2G | C160 | PP | Glass | 37 | 25 | 7 | 241.88 | 18 | 18.45 | 1075 | Upon request | |
| B6005C2G | C160 | PP | Glass | 47 | 25 | 12 | 216 | 31.5 | 33.98 | 960 | Upon request | |
| BB-6205-C160-20-GL | C160 | PP | Glass | 52 | 25 | 15 | 182.25 | 45 | 45.68 | 810 | 18.11 USD |