Change Language :
The applications for high-performance plastic plain bearings in the agricultural industry are highly varied. In many tractor applications - the drive-train, the pedal mechanisms, or in the driver cab of agricultural machinery - metal bushes or recirculating ball bearing guides can also be replaced by self-lubricating plastic plain bearings.
The specific benefits are:
Freedom from maintenance and external lubrication
Vibration-damping
High mechanical stability
Balance of inclinations and bending

1
Engine hood hinge bearing
iglide® G300 The all purpose bearing tolerates edge loads
2
Mirror adjustment
iglide® J Low coefficients of friction, low wear
3
Door hinge
iglide® G300 The all purpose bearing, KTL-suitable
4
drylin® W Self-lubricating and modular
5
Backrest adjustment
drylin® W Self-lubricating and modular
6
Steering column bearings
iglide® J Low coefficients of friction, low wear, low humidity absorption
7
Operating elements
8
Armrest adjustment
drylin® N Smooth, flat dry-running
9
Hydraulic valve interface
igubal®-spherical bearings Compensation for alignment errors, modular construction kit system
10
Seat adjustment bearing
E2 e-chains® + chainflex® cables Stable, quite and assembled quickly
11
Pedal
iglide® J Low coefficients of friction and wear, low stick-slip effect
12
Drive train bearing
iglide® Z Operating temperature up to 482°F, extremely media-resistant
13
Powerlift
iglide® Q2 Wear resistant at high loads
14
Stub axle bearing
iglide® P Low moisture absorption, insensitive to knocks and blows

1
Mirror adjustment
2
3
Backrest adjustment
4
Steering column bearings
5
Steering column bearings
6
Operating elements
7
Hydraulic valve interface
8
Backrest adjustment
9
Armrest adjustment
10
Seat adjustment bearing