Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Low Cost Automation Solutions

General product information
Plastic technology specialist igus® now offers robot developers and laboratories a light, maintenance-free and corrosion-free series connection of joints. For example, humanoid systems, general lightweight construction, handling/automation, as well as photo/film tripods. The plastic joints can freely rotate and pivot (draw wire technology, 4 ropes per joint). By means of the aluminum/carbon fiber/plastic articulated arms, the pneumatic lines, hydraulic lines and all data cables are installed in a functionally reliable way to control the sensors and sensory organs.
No expensive milling, no cutting, no tinkering, no hassles – everything made to measure from one source!
  • Moving masses are kept as low as possible
  • The actuators (motors, pneumatic and hydraulic systems) and control module (data processing, PC) are decoupled from the movement function and from the tools.
All heavy components can now be bundled centrally and only the light plastic frame part is moved.!
Thereby the individual degrees of freedom can be separately controlled.

Products

Number of products: 10

robolink® RL-DP - complete module 4 degrees of freedom, optionally with integrated control system
  • Payload up to 30N
  • Cycle times > 7s
  • Reach up to 790 mm
  • Available as 4 DOF or 5 DOF
  • Software available for free  iRC software 
  • Standard colour of robot: black, individual colour possible

Upon request

Shop now
robolink® RL-DP - complete module 5 degrees of freedom, optionally with integrated control system
  • Payload up to 30N
  • Cycle times > 7s
  • Reach up to 790mm
  • Available as 4 DOF or 5 DOF
  • Software available for free iRC software 
  • Standard colour of robot: black, individual colour possible

Upon request

Shop now
robolink® RL-DCi - complete module 5 degrees of freedom, with control system
  • Predefined 5-axis kinematics with robolink® D joints and integrated control system
  • 3.5" Touchscreen as control panel for easy control
  • Ultra compact – control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24 V level, can be increased to 3 modules
  • Reach: 680mm
  • Payload: 500 g
  • Simulate now

Upon request

Shop now
robolink® RL-DCi - complete module 4 degrees of freedom, with integrated control system
  • Predefined 4-axis kinematics with robolink® D joints and integrated control system
  • 3.5" Touchscreen as control panel for easy control
  • Ultra compact – control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs and 4 outputs on 24 V level, can be increased to 3 modules
  • Reach: 510mm
  • Payload: 1000 g
  • View in designer

Upon request

Shop now
Underframe for robolink® DP
  • Base for table mounting for robolink® DP robots
  • Compatible for robolink® RL-DP with 4 and 5 DOF

Upon request

Shop now
robolink® DP energy chain kit
Save time and costs. 
Fast and easy integration with the complete energy chain set suitable for the robolink® DP.

Upon request

Shop now