| Article number | Min. width crossbar | Suitable e-chain® - series |
| IS.EC.WLC.SU.225.01.00.BETA | 225.040 | E4.28 |
| IS.EC.WLC.SU.385.01.00.BETA | 385.10 | E4.32 | H4.32 | E4.42 | H4.42 14240 | 14340 | 15250 | 15350 |
| IS.EC.WLC.SU.450.01.00.BETA | 450.11 | E4.56 | H4.56 | E4.80 | H4.80 14040 | 14140 | 14550 | 14650 15050 | 15150 | 1640 | E4.112 |
| IS.EC.WLC.SU.C825.01.00.BETA | C825.075 | E4Q.34 | H4Q.34 | E4Q.44 | H4Q.44 |
| IS.EC.WLC.SU.C1132.01.00.BETA | C1132.100 | E4Q.58 | H4Q.58 | E4Q.82 | H4Q.82 |
| IS.EC.WLC.SU.2500.01.00.BETA | 25000.03 | 2500 |
| IS.EC.WLC.SU.2700.01.00.BETA | 27000.05 | 2700 |
| IS.EC.WLC.SU.E2.26.01.00.BETA | C.2.420.038 | E2.26 |
Monday to Friday from 8 am - 5 pm
24h