Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

MAT9742921

  • For flexing applications
  • Outer jacket: iguPUR
  • Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
  • Requirements: For flexing applications
  • Outer jacket: iguPUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
Product description

 
Typical application areas
  • For flexing applications
  • With influence of oil
  • Indoor and outdoor applications without direct solar radiation
  • Especially for unsupported travels up to 10 m
  • Machining units/machine tools, low temperature applications
Certificates and standards
UL/CSA AWM
Style 1589 and 20236, 300 V, 80 °C UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II)
Technical data

Application Assistance

I would be happy to answer your questions personally

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG