Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

MAT9742918

  • For extremely heavy duty applications
  • Outer jacket: TPE
  • Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
  • Requirements: For extreme heavy duty applications
  • Outer jacket: TPE
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Product description

 
Typical application areas
  • For extremely heavy duty applications
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications without direct solar radiation
  • Unsupported and gliding travel distances up to 400 m and more
  • Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, indoor cranes, low-temperature applications
Certificates and standards
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01559 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization
Technical data

Application Assistance

I would be happy to answer your questions personally

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG