Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

MAT9562501

  • For flexing applications
  • Outer jacket: iguPUR
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 3.1.3.1
  • Sollicitation: Pour sollicitations flexibles
  • Gaine extérieure: iguPUR
  • Blindage général
  • Non propagateur de flamme
  • Sans silicone
  • Résistant aux UV
  • Résistance aux huiles: Résistant aux huiles (selon DIN EN 50363-10-2)
  • Classe chainflex®: 3.1.3.1
Description produit

 
Typical application areas
  • For flexing applications
  • With influence of oil
  • Indoor and outdoor applications without direct sun radiation
  • Especially for unsupported travels up to 10m
  • Machining units/machine tools, low-temperature applications
Certifications et normes
Résistance aux UV
Moyenne Non propagateur de flamme
Conforme à IEC 60332-1-2, CEI 20-35, FT-2 Sans silicone
Sans substances gênant l´imprégnation (selon PV 3.10.7 – version 1992) EAC
Certifié selon no TC RU C-DE. ME77.B.01561 CTP
Certifié selon no C-DE. PB49.B.00450 Sans plomb
Selon la directive 2011/65/UE (RoHS-II)
Données techniques

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH