Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

iguform S270 bevel gears - ratio 1:4

  • Low coefficient of friction
  • Low moisture absorption
  • Quiet

Please note: in order to achieve the desired transmission ratio, two bevel gears must be ordered.

The bevel gears listed here (1:4) can be combined with each other. Please make sure to select the same module.

Notes on tolerance specifications can be found in the product description.
Information on other dimensions can be found under Technical Data.
Description produit
Tech up
  • Low coefficient of friction
  • Low moisture absorption
  • Quiet

Cost down
  • Economic high-volume production through injection moulding
  • Maintenance-free properties reduce costs for lubrication and maintenance
  • No minimum order quantity, available from stock

Tolerances for plastic bevel gears
The hole diameters d1 for plastic bevel gears are machined with reamers.
It should be noted that due to the behaviour of the material, as well as temperature influences, the bores of the gears may change by 0.02-0.04. The tolerance for the bore diameter d1 is given as H10.
Données techniques
Téléchargements

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH