Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

E2.1 energy chain, openable in the outer radius

Inner height [hi]: 26 - 48 mm
Inner widths [Bi]: 25 - 250 mm
Bend radii [R]: 48 - 300 mm
Pitch: 46 - 67 mm
  • Right mounting brackets can be found under "Suitable products"
  • Design: Accessible along the outer radius
Product description
When do I need E2.1:
  • More useable interior space with inner heights of 26, 38 and 48mm while the outer height is the same as the E2/000 e-chains®
  • Easy to open – e-chains® openable along the inner or outer radius (from the side or from above)
  • 10% more stability for more unsupported length, in comparison to the predecessor E2/000
  • 20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous E2/000 series
  • Integrated grid for interior separation in 2.5 mm steps
  • Cable-friendly due to smooth interior
  • Quiet operation due to integrated brake
  • Complete interior separation range
When not to use the series:
  • If a lightweight, cost-effective e-chain/e-tube with higher stability is required ► E4.1L system
  • For very simple applications and quick filling ►easy chain system

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG