Bearings rigorously tested in the iglide® test lab

What is tested and why?


Browse tests performed in the test lab

Rotation wear

Rotation wear

  • Test: Rotating wear rate
  • Load per bearing point between 100 N and 1000 N
  • Surface speed between 100 and 1300rpm
  • Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20mm
  • Tests at room temperature and up to 150°C
  • Underwater tests
Linear short-stroke wear

Linear short-stroke wear

  • Test of linear wear rate
  • Load per bearing point between 10 N and 200 N
  • Surface speed between 0.1m/s and 0.3m/s
  • Tests at room temperature and up to 150°C
  • Available shaft diameter 10mm
  • Stroke length: 5mm
Pivoting wear

Pivoting wear

  • Test of pivoting wear rate
  • Load per bearing point between 25 N and 300 N
  • Surface speed of 0.01m/s (with 10mm shaft diameter)
  • Pivot angle of 60°
  • Available shaft diameter: 10mm
  • Tests at room temperature
Coefficient of friction

Coefficient of friction

  • Test for rotating coefficient of friction
  • Load per bearing point between 10 N and 300 N
  • Surface speed between 200 and 2,000rpm (speed depends on the shaft diameter)
  • Available shaft diameters: 6 to 20mm
  • Tests at room temperature
  • Tests at room temperature and up to 150°C
Linear technology tests under water

Linear technology tests under water

  • Test of pivoting wear rate
  • Load up to 100 N
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter: 10mm
Rotation test rig under water

Rotation test rig under water

  • Test for rotating wear rate
  • Load between 10 N and 100 N
  • Surface speed between 0.01m/s and 0.3m/s
  • Test at room temperature
  • Available shaft diameter: 10mm
Edge load test

Edge load test

  • Test for wear, tumbling
  • Load between 30 kN and 230 kN
  • Surface speed of 0.01m/s
  • Tests at room temperature
  • Available shaft diameter: 40mm
Linear film test rig

Linear film test rig

  • Test for linear wear rate
  • Load between 10 N and 60 N
  • Surface speed between 0.01m/s and 0.15m/s
  • Test at room temperature
  • Pin diameter 4mm and 10mm
Heavy duty rotation

Heavy duty rotation

  • Test for rotating wear rate
  • Load between 4.000 N and 52.000 N
  • Surface speed up to 0.01m/s
  • Test at room temperature
  • Available shaft diameter 20mm
Tumble test rig

Tumble test rig

  • Test for wear rolling, tumbling
  • Tests with solid plastic roller, knife edge roller, bushed steel roller ...
  • Load between 10 N and 600 N
  • Surface speed between 0.15m/s and 1m/s
  • Test at room temperature
  • Shaft diameter from 6mm to 20mm
Individual test rigs

Individual test rigs


Online Tools and Configurators

Online tools to obtain test data

Selected tests from the igus test lab


What else is tested in the test laboratory?


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service