iglide® Q Testing

Able to withstand high loads, even when subjected to the strain of tumbling

Brass bearings and customer's shaft

Table 1: Application parameters

ParametersValue
Bearing material Brass bearings (competitors); iglide® Z; iglide® Q
Shaft material Steel
Movement Displacement: tumbling (with bulldozer effect)
Speed 0.49 f/s (corresponds to 74 rpm in the test)
Cycle 4 rotations (10 s), 90 s pause
Load 435 psi to 4,134 psi (increases every time a rotation is completed)
Figure 2: Test set-up. The tests were carried out dry and also with initial lubrication. The lubricant used for the rest was OKS 400.

Wear when subjected to the stresses of tumbling (bearing moves around the shaft = Bulldozer effect) :

Test results
Test results

Dry

Test of iglide® Q

With lubrication

Test of iglide® Q

Dry

Test of iglidur® Q

With lubrication

Test of iglidur® Q

Dry

Test of iglidur® Q

With lubrication

Test of iglidur® Q

Conclusion:

dry-tech® test laboratory

dry-tech lab

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service