Change Language :
The latest igus® semi-finished products and bar stock expand the range of materials and services available for custom machined parts, wear components, liners, chain guides and food contact applications. New 2026 additions include iglide® round bars, plate stock, tribotape® liner materials and roller chain guide profiles, with options developed for high wear resistance, elevated temperatures, heavy loads and demanding operating environments.
The expanded portfolio also includes improvements to the igus® CNC service, giving engineers more support when sourcing custom plastic components. From FDA-compliant and bisphenol-free materials to impact-resistant plate stock, thinner tribotape® formats and dimensionally stable chain guide profiles, these new products provide more ways to create self-lubricating, grease-free components with long service life and reduced maintenance.

iglide® A351 round bars are designed for custom components used in food contact applications where heat, chemicals and wear can quickly limit conventional plastics. The new bisphenol-free material combines high wear resistance with strong chemical resistance, making it particularly well suited for corrosive processing environments and elevated temperatures. In igus® testing, A351 achieved substantially lower wear than a PEEK-based alternative while also providing a more cost-effective material option for demanding applications.

iglide® K230N plates provide a durable semi-finished material for components exposed to high surface pressures, impact and demanding mechanical loads. The material combines high wear resistance with excellent resistance to shocks, vibrations and edge loads, helping maintain reliable performance in heavy-duty sliding applications. K230N can also be used at temperatures up to 230°F, giving engineers a robust material option for machining custom wear components where conventional plastics may deform or wear prematurely.

Chain guide profiles for roller chains combine excellent wear resistance with high mechanical strength and dimensional stability for demanding conveyor and material handling applications. Designed to maintain consistent chain guidance under heavy loads, the profiles showed more than 40% less deformation than PE UHMW under the same load in testing. This added stability helps reduce wear and supports reliable operation even in systems handling pallet weights exceeding one ton. Standard profiles are supplied in 3,000 mm lengths for easy integration and machining.

The updated igus CNC service adds integrated drawing verification to help engineers check dimensional, shape, and position tolerances online before ordering machined plastic parts. Combined with instant cost calculation, automated feasibility checks, and parts ready to ship in as little as three days, it is positioned as a faster, more reliable way to source custom plastic components.
Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert