Wear-resistant and quiet: xiros® two-component ball bearings

Tech up
  • Dimensionally stable and vibration-damping at the same time
  • For higher speeds
  • Silent
Cost down
  • Long service life due to the combination of two polymers
Proof
  • [Link pagenr="26371" title="Noise measurement in the igus test laboratory: 9dB quieter than xirodur B180 standard ball bearings" parameter="#section_6"]
Recycling
  • No lubrication necessary, so no environmental pollution
Noise measurement in the igus® test laboratory
Noise measurement in the igus® test laboratory
  • Combining the specifications of a soft and hard polymer to obtain a strong and quiet ball bearing at the same time
  • The development of a world first - with two components customers cover several requirements than with only one component
  • Higher axial load capacity compared to existing soft xiros materials
  • Particularly advantageous at high speeds

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service