Change Language :

Up to 21 times longer service life than the standard endurance runner with xirodur B180 cage

Best chemical and thermal resistance of zirconium oxide with good wear resistance

New reinforced cage material for up to 50% longer service life compared to A500 cages

The alternative to conventional cross roller guides with a price saving of up to 60%

Extremely resistant to media with low moisture absorption

A disc spring in the housing's interior ensures a vibration-dampening function in case of high shock loads

In addition to the 30mm outer diameter, now also available with 38mm

Wheel bearing made of two components for the igus:bike; completely lubrication-free and corrosion-resistant, wear-resistant and extremely smooth