Hannover Messe 2026

Plastic ball bearing NEWS archive

News from the autumn 2025 trade shows

Radial deep groove ball bearing made from xirodur C161

xiros® cleanroom radial ball bearing for low particle emission

Thrust bearing with cage

xiros® thrust bearing with cage for longer service life

Conveyor roller with ceramic bearing

xiros® conveyor roller with ceramic bearing for harsh use

News from the spring 2025 trade shows

Ceramic ball bearing

xiros® ceramic ball bearing for heat and chemical resistance

Saturn ball transfer unit

xiros® Saturn ball transfer unit for low installation depth

Conductive ball transfer unit made of iglidur F182

xiros® conductive ball transfer unit for ESD protection

News from the trade shows in autumn 2024

Radial deep groove ball bearing made of xirodur B181

Radial deep groove ball bearing made of xirodur B181

Sliding ball transfer units

Sliding ball transfer units made of iglide A350 and J350

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service