xiros® ball transfer unit with stainless-steel balls

xiros® ball transfer unit with stainless steel support balls
Tech up
  • Higher load capacity and smooth operation
  • Up to 45% lower rolling friction compared to BB-515B/522B-B180-POM
Cost down
  • Same price with higher load capacity compared to BB-515/522-B180-POM
Proof
  • undefined
Recycling
  • No lubrication necessary, so no environmental pollution
  • igus has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes
Ball transfer unit test rig
Functionality of the ball transfer unit with stainless steel support balls
Request xiros® special parts