Change Language :

Developed for theatre and stage use in accordance with DIN EN 17206 and DGUV Principle 315-390. Since last year, it has become an indispensable standard in theatre and stage technology. A further, more compact size with a travel of 10m and the new, optional accessories (ratchet, brake and connecting brackets for ceiling installation) now round off the product range. The extended length of the chain can be individually positioned using the ratchet. The brake ensures controlled winding. The connection brackets help with installation under the customer structure.
Light and cost-effective
All the advantages of an e-chain® with a new guide concept for travels of up to 10m. The system was designed for use
on different shaft end supports and is based on DIN EN 17206 and DGUV Principle 315-390. The current system length amounts to 2.16m. Different chain widths are possible, inner widths from 75 to 150mm are available.

Simply reliable rotation
A standardised guide trough for various chain widths, including preparation for smart plastics end position control
Dimensions [in mm]
Outer diameter: 600
Inner diameter: 300
System height: 75 to 165


The motorised microphone winch fills a gap in the field of sound technology and is particularly versatile thanks to its compact size and lightweight specifications. The use of the twisterband eliminates the need for a slip ring. Uninterrupted sound transmission can thus be guaranteed, for an extension length of 30m. With the e-spool microphone stereo, two cables are guided in parallel so that two microphones can be connected. Both systems are supplied complete with motor and control system, the e-spool® microphone stereo also comes with a microphone rail for two microphones.

Together with the new retrofit mounting consoles, the e-loop® is a ready-to-connect energy supply system for land drilling rigs. The standardised consoles for easy connection of the moving end and fixed end of the e-loop® ELP.300 to standard top drive models complete the e-loop® product range.

The new igus® standard for support plates and floating moving ends with identical hole pattern and the same attachment height for an even more installation-friendly connection of the e-chain system® to the moving end. The system is supplied with an integrated holder for strain relief and can be equipped with EC.P push/pull force monitoring.

Occasionally, the numerous standards do not fit into the available installation space and a custom rotating energy supply in a different installation size has to be elaborately designed. Configuring the perfect rotating energy supply system for your application is easy and takes just a few seconds - with the new Rotation Module Configurator. With an outer diameter of 200mm to 2,500mm, you receive a finished standard in your desired size, which you can order online immediately.

With five triflex® chains installed, the new TRM offers space for a variety of cables and other media. The compact type (outer diameter 1,300mm, installation height less than 1m) allows for the safe realisation of a 1,800° rotation angle.
e-spool® energy chain system - for theatres and stages
Discover the energy chain system for theatre and stage operations based on DIN EN 17206 and DGUV Principle 315-390. The e-spool® is a cable guidance system with automatic retraction (spring tension). A new tension-optimised e-chain® is guided with a drum and uses an integrated retaining spring to ensure the correct length and tension for the energy supply system. The twisterband connects the drum with the shaft end block, which serves as an interface to the permanently installed cables.
Dimensions [in mm]
Height: 1,050
Width: 950
Depth: 950
Up to 15 metres high on the shaft end support
The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.
Dimensions [in mm]
Length: 2,000
Width: 410
Height: 620 to 1,350
For vertical installation
Reliable rotating energy supply for vertical installation with additional guide elements, a.o. for absorbing lateral acceleration and freely selectable fixed end position:
For vertical installation
Reliable rotating energy supply for vertical installation with additional guide elements (magsnap / guidelok rockers)