Change Language :
All the advantages of an e-chain® with an innovative guide concept for travels of up to 10m. The system was developed for use on different shaft end supports and is based on DIN EN 17206 and 17206 as well as DGUV Principle 315-390. The current system length amounts to 2.16m. Different chain widths are possible, inner widths from 75 to 150mm are available. Customized separations in the energy chain allow for better cable guidance.
Allows for higher payload - with up to 30% weight reduction compared to the standard zig-zag
Price reduced by up to 30% compared to standard zig-zag
Developed following DIN EN 17206 and DGUV Principle 315-390
Material and component-optimized design
Like every industry, stage technology has its own requirements regarding machine parts and materials. In this white paper, we would like to give you six tips for selecting and designing vertical energy supply systems for stage technology

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert