drylin® Anti-Reflective Drive and Linear Technology

Placeholder
Placeholder

Reduced light reflection thanks to black surfaces


Advantages with drylin® products

Advantage of anti-reflective products

Anti-reflect

Advantage of lubrication-free products

Lubrication-free

Advantage of quiet products

Quiet

Advantage of corrosion-free products

Corrosion-free

Maintenance-free

Maintenance-free

Advantage of lightweight products

Lightweight


Anti-Reflective Products

Anti-reflective profile rails

drylin W profile rails

  • With or without standard holes
  • Linear rails made of aluminium
Anti-reflective profile carriages

drylin W profile carriages

  • Linear carriages in various sizes
  • Different lengths and widths
Anti-reflective pre-load prism slides

drylin NSV pre-load prism slides

  • Controlled adjustment without stick-slip effect
  • Defined displacement forces
Anti-reflective prism rails

drylin N low-profile linear guides

  • System heights from 6 to 9mm
  • Widths from 17 to 80mm
Anti-reflective telescopic rails

drylin NT telescopic rail

  • Extension lengths up to 2,000mm
  • Lightweight design, quiet adjustment
SLW-0620-BB-FLZ-AR

drylin SLW-0620 miniature

  • For extremely small installation spaces
  • Only 32mm wide and 22mm high
SLW-XY-0620-AR

drylin SLW-XY XY table

  • Two adjustment directions
  • One module for work surfaces of up to 100 x 100mm
SLWC-0620-FL-AR

ZLW linear axis with toothed belt

  • Control unit with stepper motor
  • Supplied ready for connection
SLW-BB-0670-FLS-AR

drylin SLW-0670-FLS with lead screw

  • Can be adjusted electrically or by hand
  • Extremely low-profile design (20mm)

drylin® Anti-Reflective Application Stories

Smartfit laser meter

Application Smartfit laser meter

Electric adjustment system in an espresso machine

Espresso machine application

Configurators

Linear technology expert

Linear technology expert

Drive technology configurator

Drive technology configurator


Contact Us

Questions or product information? Please contact:

Customer Service