Linear plain bearing made of solid plastic

FDA-compliant & optically detectable

Linear plain bearing made of solid plastic

Tech up

  • High media resistance and extremely low
    moisture absorption
  • Compliant with FDA and EU10/2011-
    regulation
  • Channel in the inner geometry for better outflow
  • Secure press fit
  • Quiet sliding instead of the rolling noise of metallic balls

Cost down

  • Extremely lightweight due to 100% plastic
  • 100% maintenance-free due to self-lubrication
  • "Easy" spare parts management

Proof

  • igus® test trial on crank test bench, test load
    100N, speed 0.3m/s, intermediate recording of
    running performance 500km, wear rate
    0.32µm/km

Sustainability

  • 100% elimination of lubricants
  • Sensitive use in food, medical and
    pharmaceutical industries
  • Emission-quiet sliding instead of rolling noise of
    metallic balls
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Download current catalogue

News HMI 2021

Further drylin® products

shopping icon

Application examples of our drylin® products

igus® helps prospective carpenters with their project

Carpentry project Cologne Chamber of Trade

igus® in the storage technology of a blister centre

igus blister centre

igus® components in KHS labelling machines

igus labelling machine

Linear guide components for 3D printers

fabmaker educational printer