Recycling adapter for liners

Linear bearings made from eco-materials
Tech up with igus news
  • Splittable linear adapter made of iglidur® P4, 100%
    regranulate from recycled igus® plastic
  • Liner made of iglidur® J4 - up to 97%
    regranulate from recycled igus® plastics
Cost down with igus news
  • Lightweight due to 100% plastic
  • Splittable bearing halves for bearing replacement directly on
    the shaft
  • For all round shafts: Steel/stainless steel hardened
    or drawn, hard anodised aluminium or
    carbon
evidence from igus news
  • Weight comparison: recycled adapter
    TJ4UMP-01-20-RECP 9.9g, aluminium adapter
    TJUM-01-20 49g, weight savings of up to
    80%
recycling with igus news
  • 100% elimination of lubricants
  • Almost 100% reuse of igus®
    plastics
  • Reusable adapter
  • igus® supports the circular economy of
    plastics and is investing in chemical recycling.
    More here

Ask our experts

Download current catalogue

Further drylin® products

shopping icon

Application examples of our drylin® products

Carpentry project Cologne Chamber of Trade

igus® helps prospective carpenters with their project

igus blister centre

igus® in the storage technology of a blister centre

igus labelling machine

igus® components in KHS labelling machines

fabmaker educational printer

Linear guide components for 3D printers