drylin® R - Technical information

DryLin® Expert System

DryLin® Expert System

Materials table

General featuresUnitiglide® Jiglide® T500iglide® J200Test method
Densityg/cm31.491.441.72
ColorYellowBlackDark grey
Max. humidity absorption at 73°F/50% R. H.Wt.-%0.30.10.2DIN 53495
Max. water absorptionWt.-%1.30.50.7
Coefficient of surface friction, dynamic, against steelµ0.06 - 0.180.09 - 0.270.11 - 0.17
p x v value, max. (dry)psi x fpm9,70037,7008,600
Mechanical properties
Bending E-modulepsi3480001174500406000DIN 53457
Bending strength at 68°Fpsi10585246508410DIN 53452
Compressive strengthpsi870014500n.d.
Recommended max. surface pressure (68°F)psi5075217503335
Shore D hardness748570DIN 53505
Physical and thermal properties
Upper long-term temperature°F194482194
Upper short-term application temperature°F248599248
Lower application temperature°F-58-148-58
Heat conductivity[W/m x K]0.250.60.24ASTM C 177
Coefficient of thermal expansion (at 73.4 °F)[K-1 x 10-5]1058DIN 53752
Electrical properties
Specific forward resistanceΩcm>1013< 105>108DIN IEC 93
Surface resistanceΩ>1012<103>108

DryLin® R - Comparison of the permitted dynamic loads with same diameter

.....

Dirt, dust, fibers

Dirt- and dust-resistant ball bushings

Split linear bearings

Split ball bushing liner