Change Language :

Need linear motion without the wait? These pre-assembled drylin® linear actuators are built before you order, so they’re ready to ship as soon as your order is placed. That means significantly shorter lead times and less time between your design and a working system. They’re perfect for prototyping, where testing an idea quickly matters most.
Choose between lead screw-driven (SLW or SHT) and belt-driven actuators (ZLW) based on your application requirements. Lead screw-driven actuators are typically preferred for precise positioning and heavier loads. Some models feature self-locking lead screws, helping maintain position in vertical applications without continuous power. Belt-driven actuators are ideal for fast, dynamic applications that require longer travel lengths and higher speeds, typically with lighter loads.
All drylin® actuators use dry-running plastic bearings for quiet, grease-free, maintenance-free operation.
drylin® SLW lead screw actuators feature a robust aluminum dual-shaft rail and offers various carriage and material options, making it both lightweight and cost-effective. The SLW actuator is perfect for manual format adjustments and can also be equipped with a motor for automated, electrical adjustments.
drylin® SHT lead screw actuators feature precision-ground support shafts. Both SLW and SHT actuators perform reliably in dirty and harsh environments thanks to their dry-running linear bearings and leadscrew nuts. For applications with extreme exposure to dirt and dust, the SHT series is the ideal choice due to its open-shaft design.
drylin® ZLW belt-drive/timing belt actuators are optimized for moving low loads at high speeds, reaching up to 5 m/s with travel lengths of up to 4 meters. Designed with high-profile aluminum rails, our ZLW actuators are durable, lightweight, and cost-effective. Whether used as standalone systems or integrated into gantry robot systems, the ZLW series delivers an ideal solution for applications requiring space efficiency and high torque support. Additionally, all drylin® ZLW belt-driven linear actuators can be configured with drylin® E stepper or DC motors and come ready for installation.
KARYA relies on drylin® SLW linear actuators in its rail grinding machines for precise grinding depth adjustment and minimal system clearance. Their dry-running design eliminates the need for lubrication, while corrosion-resistant materials stand up to outdoor exposure, rain, dirt and grinding dust. The lightweight aluminum construction also makes the actuators easy to transport between construction sites, delivering reliable, low-maintenance motion wherever the work takes them. Read the full application story to learn more.

They’re pre-assembled drylin® linear actuators that are built before you order, so they’re ready to ship as soon as your order is placed. The range includes lead screw-driven actuators (drylin® SLW and SHT) and a belt-driven actuator (drylin® ZLW).
Because the actuators are already assembled, there’s no build time after you order. Your order goes straight to shipping, which cuts lead times significantly compared with actuators that are assembled to order.
Yes, they’re a popular option for prototyping. A working actuator in hand sooner lets you test motion, fit, and load in your design and make changes early. If your prototype calls for a different stroke length, motor, or accessories, you can configure a custom actuator online.
Use the online configurator to enter your requirements, choose a proposal, and add optional accessories. You can then add it to your cart, request a quotation online, and download a parts list as a PDF. The SHT configurator also gives you an instant 2D drawing and 3D model. If you’d rather talk it through, contact a linear actuators expert.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert