New drylin drive technology products

Spring news 2026

ZLW-ESD

ZLW-ES-EX linear axes with ESD protection

  • Reliable protection against electrostatic discharge
  • Certified by the ESD Academy in accordance with IEC 61340-5-1:2024
  • Available in two installation sizes: For narrow installation spaces (50mm) or wide support (120mm)
  • Made of stainless steel, with iglidur X bearing liners
SLX-PT

drylin SLX-Protect linear actuator with lead screw

  • Maximum reliability thanks to fully integrated metal cover
  • Easy assembly thanks to many grooves (groove 10 type B) and fastening options
  • For manual adjustment and electrical operation
ZLX-PT

drylin ZLX-Protect linear actuator with toothed belt

  • Maximum reliability thanks to fully integrated metal cover
  • Easy assembly thanks to many grooves (groove 10 type B) and fastening options
  • For manual adjustment and electrical operation
 SLW-0620-FL-ES-X

SLW-0620-FL-ESX linear module for extreme temperatures

  • Made of stainless steel
  • With iglidur X plain bearings for extreme temperatures from –100°C to +250°C
  • Flexible pitches from 1 to 25.4mm/rev
NTM

NTM-45 electric telescope, PTFE-free and PFAS-tested

  • Robust telescopic extension with electric motor
  • Infinitely variable extension length up to 500mm
  • Coating: iglidur IC-05PF (PFAS-tested)
  • Motor orientation: 0°
GRR-30

GRR-30 Z-axis for large gantry and cantilever applications

  • Lightweight, rigid Z-axis
  • For long stroke up to 1,500mm
  • Load capacity up to 25kg
  • Lubrication-free and low-maintenance

Spring news 2025

SLX

SLX linear module with many connection options

  • Suitable for manual adjustment as well as electrical operation
  • Easy installation thanks to many grooves (groove 10 type B) and fastening options
  • Stroke length up to 1000mm
  • 100% lubrication-free and tested
ZLW-1050-ES-EX

ZLW-1050-ES-EX conductive toothed belt axis

  • Suitable for applications that require a conductive toothed belt axis (e.g. powder coating, painting systems, flour production or measurement technology)
  • Stroke length up to 2,000mm
  • 100% lubrication-free and tested
SLR-30

SLR-30 heavy duty linear module for high loads

  • Extension in installation size 30
  • With single carriage, multi-carriage or assembly carriage
  • Simple alignment via dowel pins, without additional bottom clamps
  • Wide range of connection options
slw-xy

SLW-XY-10120 wide XY table

  • Two travel directions combined in one module for a working area of 500 x 500mm
  • Robust, wide load-bearing surface
  • Stroke lengths max. 500mm
SLW-XY-BB-0620

SLW-XY-BB-0620 clearance-free miniature XY table

  • Two directions of travel in one module
  • For small installation spaces
  • Silver or black anodised
  • Stroke lengths max. 100mm
SLW-BB

SLW-BB-0620 with left/right-hand thread

  • Two carriages move synchronously in a linear module, on a central stroke length, towards or away from each other with one turn
  • Stroke length up to 200mm
DRL_PROD_SHT-HYD_5

drylin linear module SHT according to hygienic design

  • Optimised carriage design and improved rinsability with customer connection.
  • High-quality, highly resistant stainless steel
  • Smooth running and efficiency thanks to the use of dryspin high helix threads
  • Plastics have approvals such as FDA and EU Regulation 10/2011

Fall News 2024

SLWC-0620-ES

SLWC-BB-0620 Small linear axis made of stainless steel

  • Compact dimensions of 22x32mm with a dryspin high helix thread DS6.35 for small installation spaces
  • FDA/EU10/2011-compliant thanks to liners and lead screw nut made of iglidur A160
  • Ready for connection with drylin E lead screw motors
  • Tested in the laboratory and 100% without lubrication
SLW-0620-FLZ

SLW-BB-FLZ Lead screw axis without bearing clearance

  • Two-part design of the carriage reduces the bearing clearance to a minimum
  • High precision and positioning accuracy
  • Two different sizes
  • Shaft end supports, carriage housing and linear rails made of silver or black anodised aluminium
  • Tested in the laboratory and 100% lubrication-free
SLR

SLR-60 Heavy Duty linear module for high loads

  • Holds up to 625kg
  • With single carriage, multi-carriage or assembly carriage
  • Simple alignment via dowel pins, without additional clamps
  • Wide range of connection options
  • Quick assembly and flexible designs
SLR

SLR-60 accessories

  • Manual accessories for user-friendly and ergonomic operation
  • Suitable for the SLR series
  • Angular drives, position indicators, hand wheels and manual clamps expand our SLR modular system
  • Cost-effective and lubrication-free
DLE-DA-ZLX

DLE-DA-ZLX fast toothed belt double axis

  • Ready-to-connect double-axis system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
  • For large work surfaces up to 500x500mm
  • Numerous grooves allow accessories to be attached and make assembly easier
  • Tested in the laboratory and 100% without lubrication
ZLW-1050-ES FDA

ZLW-1050-ES-FDA stainless steel toothed belt axis

  • Narrow design with centre distance of 50mm and stroke lengths of up to 2000mm
  • Liners, toothed belts and ball bearings made from FDA-compliant materials
  • Ideal for fast cleaning processes and reduced downtimes
  • Tested in the laboratory and 100% lubrication-free

Spring News 2024

zlx

New generation ZLX toothed belt axis

  • Higher performance thanks to larger belt deflection on the internal toothed belt
  • Simple and cost-saving installation options directly on the axis
  • Particularly easy system integration
  • Max. stroke length: 3500mm
  • 100% lubrication-free
SLR

SLR Heavy Duty linear tables

  • linear modules for high loads
  • Various slide designs
  • Simple alignment via dowel pins, without additional mounting brackets
  • Wide range of connection options
  • Split, exchangeable spindle nut
  • 100 % lubrication-free
DRE_GEN_SLWC_0620_collage_

SLWC-0620 small motorised linear module

  • Available in silver anodised or anti-reflective black anodised
  • Up to 250mm stroke length
  • Based on drylin W double rails WS-06-20
  • Supplied ready for installation and connection with integrated lead screw stepper motor
  • Tested in the laboratory and 100% without lubrication
DRE_GEN_SLW-XY_collage

SLW-XY miniature xy table for small installation space

  • Available in silver or black anodised
  • One ready-to-install module instead of two individual axes that have to be put together
  • Compact solution for two adjustment directions
  • Adjustment in a working range of 100x100mm
  • Tested in the laboratory and 100% without lubrication
Drive technology shop

Drive technology online shop

Drive technology configurator

Drive technology configurator

Drive technology News - Query

Speak to an Expert

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service