Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688
CA(EN)

Servo power cables from chainflex® for moving applications

chainflex® servo power cables from igus® have been specially developed for use in cable carriers that are installed in moving applications. Within the igus® test laboratory, chainflex® servo power cables are tested under different conditions, at high speeds and rates of acceleration, so that we can ensure high quality and a long service life. All chainflex servo power cables come with various certifications, such as CTP, RoHS, EAC, CE , and many more. Additionally, chainflex servo power cables are flame-retardant and oil-resistant, making them ideal for use in machines and on production lines.

Due to the special structure of the servo cable, a bend radii as low as 7.5 x diameter is possible, ensuring a very long service life, even in moving applications. Chainflex® servo power cables are usually grouped together with data cables, control cables and other chainflex® cables inside of a cable carrier, and with our configurator, you can specify the exact cables involved. In addition, you can use the chainflex® service life calculator to determine the exact service life of the specified servo power cable. This allows you to plan accurately for your projects, reduce future maintenance costs, and also save time. 

All chainflex® cables come with our 36 month guarantee and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.

Request a price check now!
price check servo cable

Shop chainflex® servo/power cables

PVC Servo/Power Cables

PVC Servo/Power Cables - CF220.UL.H

  • For medium duty applications
  • Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant

Shop PVC Servo/Power Cables

PUR Servo/Power Cables

PUR Servo/Power Cables - CF27.D

  • For extremely heavy duty applications
  • Oil-resistant according to DIN EN 50363-10-2
  • Halogen, silicon and PVC-free and flame retardant
  • Hydrolysis, microbe, coolant and notch-resistant

Shop PUR Servo/Power Cables

iguPUR Servo/Power Cables

iguPUR Servo/Power Cables - CF897

  • For flexing applications
  • Oil-resistant according to DIN EN 50363-10-2
  • Silicon-free
  • Flame retardant

Shop iguPUR Servo/Power Cables


Application Assistance

For further questions or product information, please contact:

Photo
Scott Parker

Product Manager e-chains®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h