Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Robolink joint | Rotating joint type TL2, 1 DOF

1 DOF* (*degree of freedom) for installation as additional rotary axis after a base joint

Robolink rotating joint TL2

Weight: 245 g

Max. load:Rotating 5 Nm

Angle of rotation: 340° (± 170°)

Material:Fine grade polyamide PA 2200, VA screws, Dyneema wires, aluminum HC bearings (alternatively iglide® J)

Order number Description x1* l1 dk dT1 dT2    
More about selected part:
myCatalog myCatalog
robolink® rotating joint TL2
 
A = rotating ± 170°
 
B = cable run


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG