Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

Accessories. TRC, TRE and TRL: Mounting brackets


Option: Standard mounting bracket

  • Quick and simple mounting
  • Shortest machine down-times for the replacement of a filled triflex® R
  • Mounting bracket available with (1) strain relief teeth
  • Mounting bracket also available as (2) intermediate connection and as (3) swivel bearing
  • Quick assembly with captive snap-on connection
  • Adapter bores for well-established robot types
  • Terminal or intermediate fastening potential
standard triflex® mounting bracket
triflex® mounting bracket diagram (1) Mounting bracket with strain relief TR.XX.01
(2) Mounting bracket as intermediate connection TR.XX.02
(3) Mounting bracket without strain relief TR.XX.02
triflex® mounting brackets
For
e-chain®
Mounting
bracket
with strain
relief
Mounting bracket
as intermediate
connection
Dim.
A [mm]
Dim. B
[mm]
Dim. C
[mm]
Dim. D
[mm]
Dim. E
[mm]
Dim. Ø F
[mm]
                 
TRC/TRE/TRL.30. Please use TL.30.01.XX (see below)
TRC/TRE/TRL.40. TR.40.01.M6  TR.40.02.M6  17,8 21 13,5 27 85 6,5
TRC/TRE/TRL.60. TR.60.01.M8  TR.60.02.M8  25 35 20 40 126 9
TRC/TRE/TRL.70. TR.70.01.M8  TR.70.02.M8  25 35 20 40 126 9
TRC/TRE.85. TR.85.01.M8  TR.85.02.M8  40 35 20 40 153 9
TRC/TRE/TRL.100. TR.100.01.M8  TR.100.02.M8  38 35 20 40 153 9
TRC/TRE.125.   TR.125.02.M8  For measurements see drawing above
* Dimensions in drawing
Strain reliefs are possible on the fixed end and/or moving end!
Standard: Through bore in the ø F
Option: with threaded bushings, steel, M6/M8

Option: Swivel bearing - favorable motion sequence

In order to ensure a better and favorable motion sequence of the cables to be used, a balance must be attained in extreme twisting and flexing cycles especially for cables whose bending radii are extremely sensitive (e.g. fiber optic cable).
  • 2 versions (with or without strain relief)
  • Pivoted mounting with maintenance-free igubal® spherical bearings
  • Minimization of critical bending cycles
  • Gentler motion
triflex® mounting brackets
triflex® mounting bracket diagram
For
e-chain®
Swivel bearing with
strain relief
Swivel bearing as intermediate
connection
Dim. A
[mm]
Dim.B
[mm]
Dim. C
[mm]
Dim. D
[mm]
Dim. E
[mm]
Dim. F
[mm]
Dim. G
[mm]
                   
TRC/TRE/TRL.40. TR. 40.03  TR. 40.04  105 89 47 8,4 4,1 65 51,8
TRC/TRE/TRL.60. TR. 60.03  TR. 60.04  152 118 65 10,5 5,5 87,5 73,5
TRC/TRE/TRL.70. TR. 70.03  TR. 70.04  152 118 65 10,5 5,5 87,5 73,5
TRC/TRE.85. TR.85.03  TR.85.04  179 118 65 10,5 5,5 87,5 88
TRC/TRE/TRL.100. TR. 100.03  TR. 100.04  179 118 65 10,5 5,5 87,5 88
* Only TR.XX.03

Option: Light mounting bracket

  • Standard for TRL version, but also compatible with all triflex® R options (TRC/TRE)
  • Mounting bracket available with (1) strain relief teeth
  • Mounting bracket also available as (2) intermediate connection
  • Cost efficient and light
  • For simple 3D motions and loads
  • Consists of two halves, easy to mount
triflex® TRL
triflex® TRL diagram (1) Mounting bracket with strain relief TL.XX.01.Z2
(2) Mounting bracket as intermediate connection TL.XX.01.Z0
(3) Mounting bracket without strain relief TL.XX.01.Z0
triflex® TRL diagram
For
e-chain®
Swivel bearing
with strain
relief
Swivel bearing as
intermediate
connection
Dim. A
[mm]
Dim.B
[mm]
Dim. C
[mm]
Dim. D
[mm]
Dim. E
[mm]
Dim. F
[mm]
Dim. G
[mm]
                   
TRC/TRE/TRL.40. TR. 40.03  TR. 40.04  105 89 47 8,4 4,1 65 51,8
TRC/TRE/TRL.60. TR. 60.03  TR. 60.04  152 118 65 10,5 5,5 87,5 73,5
TRC/TRE/TRL.70. TR. 70.03  TR. 70.04  152 118 65 10,5 5,5 87,5 73,5
TRC/TRE.85. TR.85.03  TR.85.04  179 118 65 10,5 5,5 87,5 88
TRC/TRE/TRL.100. TR. 100.03  TR. 100.04  179 118 65 10,5 5,5 87,5 88
* Only TR.XX.03


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH