Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Robolink W base joint DOF 2 - Optional angle sensors

Slip ring rotation on the basis of PRT-01-50
iglide® J gliding elements rotate on aluminum HC
 
Weight: 1.250 g
Max. load:Pivoting 20 Nm, rotating 10 Nm
Pivoting angle: 180° (± 90°)
Angle of rotation: 180° (± 90°)
 
Material:

Robolink W joint: Fine grade polyamide PA 2200

Screws: stainless steel VA

Ropes: Dyneema

Bearing: Alu HC(alternative iglide® J)

Robolink Basic joint
robolink® Basic joint A = privoting ±90°
B = rotating ±90°

Dimensions [mm]

Order number Description X1
Standard*
I1 dK dT dP d1 d2 d3    
More about selected part:
myCatalog myCatalog

*Standard tube length = 100 mm; other lengths possible



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG